889 Cordsets and Patchcords

889NS-R3HFC-30F


Representative Rendering, Not The Actual Product

Cordset: Mini/Mini Plus, SS Hdwre, Female, R-Ang, 3-Pin, ToughLink TPE Cable, Yellow, Unshielded, US Color Coded, No Connector, 30 feet (9.14 meters), 16AWG

Product Details

SENSOR END DATA - FEMALE
Female End TerminationMini/Mini Plus
Number of Pins3-Pin
Female Connector StyleFemale, Right Angle
I/O END DATA - MALE
Male End TerminationCable
Number of PinsSame as Female End
Male Connector StyleNo Connector
CORD DATA
Cable TypeToughLink TPE Cable, Yellow, Unshielded
Wire Size16AWG
Cable Color CodeU.S. Industry Standard Color Code
SPECIAL CHARACTERISTICS
Hardware MaterialStainless Steel
Special CharacteristicsStandard
CORD LENGTH DATA
UnitsFeet
NOTES
Pin Layout (Female End)Pinout:
Pin Layout (Male End)Flying Lead Color Codes:

Supporting Documentation and Downloads