
Patchcord: Pico (M8), Female, Straight, LED - PNP, 3-Pin, PVC Cable, Yellow, Unshielded, No Color Code- Patchcord Cable, Pico, Male, Straight, 1 meter (3.28 feet), 24AWG
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | Pico (M8) |
| Number of Pins | 3-Pin |
| Female Connector Style | Female, Straight, LED - PNP |
| I/O END DATA - MALE | |
| Male End Termination | Pico (M8) |
| Number of Pins | Same as Female End |
| Male Connector Style | Male, Straight |
| CORD DATA | |
| Cable Type | PVC Cable, Yellow, Unshielded |
| Wire Size | 24AWG |
| Cable Color Code | No Color Code- Patchcord Cable |
| SPECIAL CHARACTERISTICS | |
| Hardware Material | Nickel Plated Brass - Female End / Epoxy coated Zinc - Male End |
| Special Characteristics | Standard |
| CORD LENGTH DATA | |
| Units | Meters |
| Standard or Build-to-Order Cable Length | 1 meter (3.28 feet) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Pinout: |