889 Cordsets and Patchcords

889R-E4ECA-2


Representative Rendering, Not The Actual Product

Cordset: AC Micro (Dual Key), Male, R-Ang (Ext.Threads), 4-Pin, PVC Cable, Yellow, Braided Shield, Automotive Color Coded, No Connector, 2 meter (6.56 feet), 22AWG

Product Details

SENSOR END DATA - FEMALE
Female End TerminationCable
Number of PinsSame as Male End
Female Connector StyleNo Connector
I/O END DATA - MALE
Male End TerminationAC Micro (Dual Key)
Number of Pins4-Pin
Male Connector StyleMale, Right Angle
CORD DATA
Cable TypePVC Cable, Yellow, Braided Shield
Wire Size22AWG
Cable Color CodeAutomotive Color Code
SPECIAL CHARACTERISTICS
Hardware MaterialEpoxy coated Zinc
Special CharacteristicsStandard
CORD LENGTH DATA
UnitsMeters
Standard or Build-to-Order Cable Length2 meters (6.56 feet)
NOTES
Pin Layout (Female End)Flying Lead Color Codes:
Pin Layout (Male End)Pinout:

Supporting Documentation and Downloads