889 DIN Cables, DIN 43650 TYPE A (18mm), Female, Right Angle, LED, 115V, 2-Pole + Dual Ground, PVC Cable, Black, Unshielded, 20AWG, Male, Straight M12, 10 Meters (32.81 feet)
| DIN CABLE DATA | |
|---|---|
| Valve Connector Type | DIN 43650 TYPE A (18mm) |
| First End Connector Style | Female, Right Angle, LED |
| Voltage Range | 115V |
| Pole Count, Orientation | 2-Pole + Dual Ground |
| Cable Type | PVC Cable, Black, Unshielded |
| Wire Size | 20AWG |
| Second End Connector Style | Male, Straight M12 |
| Standard Cable Length | 10 Meters (32.81 feet) |