889 DIN Cables, DIN 43650 TYPE A (18mm), Female, Right Angle, 0 - 250V, 3-Pole + Ground (away from cable exit), PVC Cable, Black, Unshielded, 20AWG, Male, Straight M12, 10 Meters (32.81 feet)
| DIN CABLE DATA | |
|---|---|
| Valve Connector Type | DIN 43650 TYPE A (18mm) |
| First End Connector Style | Female, Right Angle |
| Voltage Range | 0 - 250V |
| Pole Count, Orientation | 3-Pole + Ground (away from cable exit) |
| Cable Type | PVC Cable, Black, Unshielded |
| Wire Size | 20AWG |
| Second End Connector Style | Male, Straight M12 |
| Standard Cable Length | 10 Meters (32.81 feet) |