Patchcord: DC Micro (M12), SS Hdwre, Female, Straight, 4-Pin, PVC Cable, Yellow, Unshielded, IEC Color Coded, DC Mic, Male, R-Ang, 10 meter (32.8 feet), 22AWG
SENSOR END DATA - FEMALE | |
---|---|
Female End Termination | DC Micro (M12) |
Number of Pins | 4-Pin |
Female Connector Style | Female, Straight |
I/O END DATA - MALE | |
Male End Termination | DC Micro (M12) |
Number of Pins | Same as Female End |
Male Connector Style | Male, Right Angle |
CORD DATA | |
Cable Type | PVC Cable, Yellow, Unshielded |
Wire Size | 22AWG |
Cable Color Code | IEC Standard Color Code (European) |
SPECIAL CHARACTERISTICS | |
Hardware Material | Stainless Steel |
Special Characteristics | Standard |
CORD LENGTH DATA | |
Units | Meters |
Standard or Build-to-Order Cable Length | 10 meters (32.8 feet) |
NOTES | |
Pin Layout (Female End) | Pinout: |
Pin Layout (Male End) | Pinout: |