Cordset: DC Micro (M12), SS Hdwre, Female, Straight, 8-Pin, PVC Cable, Black, Braided Shield, IEC Color Coded, No Connector, 2 meter (6.56 feet), 24AWG
SENSOR END DATA - FEMALE | |
---|---|
Female End Termination | DC Micro (M12) |
Number of Pins | 8-Pin |
Female Connector Style | Female, Straight |
I/O END DATA - MALE | |
Male End Termination | Cable |
Number of Pins | Same as Female End |
Male Connector Style | No Connector |
CORD DATA | |
Cable Type | PVC Cable, Black, Braided Shield |
Wire Size | 24AWG |
Cable Color Code | IEC Standard Color Code (European) |
SPECIAL CHARACTERISTICS | |
Hardware Material | Stainless Steel |
Special Characteristics | Standard |
CORD LENGTH DATA | |
Units | Meters |
Standard or Build-to-Order Cable Length | 2 meters (6.56 feet) |
NOTES | |
Pin Layout (Female End) | Pinout: |
Pin Layout (Male End) | Flying Lead Color Codes: |