Cordset: Mini/Mini Plus, SS Hdwre, Female, Straight, 2-Pin, PVC Cable, Yellow, Unshielded, US Color Coded, No Connector, 12 feet (3.66 meters), 16AWG
SENSOR END DATA - FEMALE | |
---|---|
Female End Termination | Mini/Mini Plus |
Number of Pins | 2-Pin |
Female Connector Style | Female, Straight |
I/O END DATA - MALE | |
Male End Termination | Cable |
Number of Pins | Same as Female End |
Male Connector Style | No Connector |
CORD DATA | |
Cable Type | PVC Cable, Yellow, Unshielded |
Wire Size | 16AWG |
Cable Color Code | U.S. Industry Standard Color Code |
SPECIAL CHARACTERISTICS | |
Hardware Material | Stainless Steel |
Special Characteristics | Standard |
CORD LENGTH DATA | |
Units | Feet |
Standard or Build-to-Order Cable Length | 12 feet (3.66 meters) |
NOTES | |
Pin Layout (Female End) | Pinout: |
Pin Layout (Male End) | Flying Lead Color Codes: |