Patchcord: Pico (M8), Ni. Pl. Brass, Female, Straight, 3-Pin, PVC Cable, Black, Unshielded, IEC Color Coded, DC Mic, Male, Straight, 4-Pin, 3 meter (9.84 feet), 24AWG
SENSOR END DATA - FEMALE | |
---|---|
Female End Termination | Pico (M8) |
Number of Pins | 3-Pin |
Female Connector Style | Female, Straight |
I/O END DATA - MALE | |
Male End Termination | DC Micro (M12) |
Number of Pins | 4-Pin |
Male Connector Style | Male, Straight |
CORD DATA | |
Cable Type | PVC Cable, Black, Unshielded |
Wire Size | 24AWG |
Cable Color Code | IEC Standard Color Code (European) |
SPECIAL CHARACTERISTICS | |
Hardware Material | Nickel Plated Brass |
Special Characteristics | Standard |
CORD LENGTH DATA | |
Units | Meters |
Standard or Build-to-Order Cable Length | Build-to-Order Cable Length |
Cable Length | 3 Meters |
NOTES | |
Pin Layout (Female End) | Pinout: |
Pin Layout (Male End) | Pinout: |