Cordset: AC Micro (Dual Key), Female, Straight, 4-Pin, PUR Cable, Yellow, Unshielded, Automotive Color Coded, No Connector, 15 meter (49.2 feet), 18AWG
SENSOR END DATA - FEMALE | |
---|---|
Female End Termination | AC Micro (Dual Key) |
Number of Pins | 4-Pin |
Female Connector Style | Female, Straight |
I/O END DATA - MALE | |
Male End Termination | Cable |
Number of Pins | Same as Female End |
Male Connector Style | No Connector |
CORD DATA | |
Cable Type | PUR Cable, Yellow, Unshielded |
Wire Size | 18AWG |
Cable Color Code | Automotive Color Code |
SPECIAL CHARACTERISTICS | |
Hardware Material | Epoxy coated Zinc |
Special Characteristics | Standard |
CORD LENGTH DATA | |
Units | Meters |
Standard or Build-to-Order Cable Length | 15 meters (49.2 feet) |
NOTES | |
Pin Layout (Female End) | Pinout: |
Pin Layout (Male End) | Flying Lead Color Codes: |