898 Safety Wired Distribution Boxes
898D-44KT-DM4
Representative Rendering, Not The Actual Product
898 Safety Wired Distribution Box, 4 Ports, No LED, 10...30V DC, DC Micro Output
Product Details
DISTRIBUTION BOX DATA
No. of Ports
4
Illuminated
No LED
Rating
10...30V DC
Output Style
DC Micro (M12)
Cable Length
0.2 m (8 in)
SPECIFICATIONS
Please Note:
Housing Material
Connector Insert Material
Connector Shell Material
Contact Material
Cable O.D.
Cable Type
Enclosure Type Rating
Operating Temperature
Supporting Documentation and Downloads
Photo