
Distribution Box, DC Micro (M12), NPN LEDs, 4 Input Ports, Ports on top of box, PVC Cable, Black, Unshielded, 5m Cable (16.4 ft) Main Connection
| DISTRIBUTION BOX DATA | |
|---|---|
| Input Port Type | DC Micro (M12) |
| Hardware Material | Standard |
| Illumination | NPN LEDs |
| Number of Input Pins | 5 Input Pins |
| Number of Input Ports | 4 Input Ports |
| Wiring Configuration | Parallel - 1 Input Per Port |
| Port Orientation | Ports on top of box |
| Output Style | PVC Cable, Black, Unshielded |
| Output Description | 5m Cable (16.4 ft) Main Connection |