
Distribution Box, DC Micro (M12), PNP LEDs, 6 Input Ports, Ports on top of box, Terminal Block Connector, Screw Terminals,
| DISTRIBUTION BOX DATA | |
|---|---|
| Input Port Type | DC Micro (M12) |
| Hardware Material | Standard |
| Illumination | PNP LEDs |
| Number of Input Pins | 5 Input Pins |
| Number of Input Ports | 6 Input Ports |
| Wiring Configuration | Parallel - 1 Input Per Port |
| Port Orientation | Ports on top of box |
| Output Style | Terminal Block Connector, Screw Terminals |