898 Safety Wired Distribution Boxes
898D-P84RT-M19
Representative Rendering, Not The Actual Product
898 Safety Wired Distribution Box, 4 Ports, LED, 10...30V DC, M23 Output
Product Details
DISTRIBUTION BOX DATA
No. of Ports
4
Illuminated
LEDs
Rating
10...30V DC
Output Style
M23
Cable Length
No Cable
SPECIFICATIONS
Please Note:
Housing Material
Connector Insert Material
Connector Shell Material
Contact Material
Cable O.D.
Cable Type
Enclosure Type Rating
Operating Temperature
Supporting Documentation and Downloads
Photo