T-Port: Stainless, Controlled power, E-Stop out, 6 input Port, Red Overmold
| T-PORT DATA | |
|---|---|
| Enclosure Type Rating | IP69k, UL 4X |
| T-ports | T-Port: Stainless, Controlled power, E-Stop out, 6 input Port, Red Overmold |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Pinout: |