898 Safety Wired Distribution Boxes
898R-P68MT-A5
Representative Rendering, Not The Actual Product
898 Safety Wired Distribution Box, 8 Ports, LED, 10...30V DC, Flying Leads, 5 Meters
Product Details
DISTRIBUTION BOX DATA
No. of Ports
8
Illuminated
LEDs
Rating
10...30V DC
Output Style
Flying Leads
Cable Length
5 m (16.4 ft)
SPECIFICATIONS
Please Note:
Housing Material
Connector Insert Material
Connector Shell Material
Contact Material
Cable O.D.
Cable Type
Enclosure Type Rating
Operating Temperature
Supporting Documentation and Downloads
Photo