
Distribution Box, Pico (M8), PNP LEDs, 10 Input Ports, Ports on top of box, PVC Cable, Yellow, Unshielded, 10m Cable (32.8 ft) Main Connection
| DISTRIBUTION BOX DATA | |
|---|---|
| Input Port Type | Pico (M8) |
| Hardware Material | Standard |
| Illumination | PNP LEDs |
| Number of Input Pins | 3 Input Pins |
| Number of Input Ports | 10 Input Ports |
| Wiring Configuration | Parallel - 1 Input Per Port |
| Port Orientation | Ports on top of box |
| Output Style | PVC Cable, Yellow, Unshielded |
| Output Description | 10m Cable (32.8 ft) Main Connection |