
LDAT-Series Integrated Linear Thruster, 30mm Wide Motor, 100 Length Motor, 10cm Travel Length, D Winding High Speed, B Incremental TTL Encoder
| Product Selection | |
|---|---|
| BulletinNo | LDAT-Series Integrated Linear Thruster |
| Frame Size | 30mm Wide Motor |
| Motor Length | 100 Length Motor |
| Travel Length | 10cm Travel Length |
| Winding Option | D Winding High Speed |
| Encoder Type | B Incremental TTL Encoder |
| Bearing Protection | Strip Cover |
| Bearing Seal Option | Standard Sealing |
| Lubrication Option | Standard Lubrication |