
LDAT-Series Integrated Linear Thruster, 30mm Wide Motor, 200 Length Motor, 20cm Travel Length, E Winding Low Speed, B Incremental TTL Encoder
| Product Selection | |
|---|---|
| BulletinNo | LDAT-Series Integrated Linear Thruster |
| Frame Size | 30mm Wide Motor |
| Motor Length | 200 Length Motor |
| Travel Length | 20cm Travel Length |
| Winding Option | E Winding Low Speed |
| Encoder Type | B Incremental TTL Encoder |
| Bearing Protection | Strip Cover |
| Bearing Seal Option | Standard Sealing |
| Lubrication Option | Standard Lubrication |