LDAT-Series Integrated Linear Thruster, 75mm Wide Motor, 300 Length Motor, 60cm Travel Length, D Winding High Speed, D Absolute TTK Encoder
Product Selection | |
---|---|
BulletinNo | LDAT-Series Integrated Linear Thruster |
Frame Size | 75mm Wide Motor |
Motor Length | 300 Length Motor |
Travel Length | 60cm Travel Length |
Winding Option | D Winding High Speed |
Encoder Type | D Absolute TTK Encoder |
Bearing Protection | No Cover |
Bearing Seal Option | Standard Sealing |
Lubrication Option | Standard Lubrication |