
LDC and LDL Series Linear Servo Motors, Standard Coil, 30 Width, 200mm (8.30 in.), D Winding (High Speed), Hall Effect (Trapezoidal)
| Product Selection | |
|---|---|
| BulletinNo | LDC - Linear Direct Drive Iron Core |
| Coil Designation | Standard Coil |
| Frame Size | 30 Width |
| Length of Coil | 200mm (8.30 in.) |
| Winding Code | D Winding (High Speed) |
| Feedback | Hall Effect (Trapezoidal) |
| Thermal Protection | PTC Thermal Sensor and switch |
| Cable Termination | Circular DIN Connector |
| Length of Cable | 600mm (23.62 in.) |