
LDC and LDL Series Linear Servo Motors, Standard Coil, 50 Width, 120mm (4.72 in.), D Winding (High Speed), Hall Effect (Trapezoidal)
| Product Selection | |
|---|---|
| BulletinNo | LDL - Linear Direct Drive Ironless |
| Coil Designation | Standard Coil |
| Frame Size | 50 Width |
| Length of Coil | 120mm (4.72 in.) |
| Winding Code | D Winding (High Speed) |
| Feedback | Hall Effect (Trapezoidal) |
| Thermal Protection | PTC Thermal Sensor and switch |
| Cable Termination | Flying Leads |
| Length of Cable | 1000mm (39.37 in.) |