
M105 (Reversing Starter) Electronic Motor Starter
| BULLETIN NUMBER | |
|---|---|
| Product Bulletin | M105 (Reversing Starter) |
| STARTER DATA | |
| Operation | Standard |
| Adjustable Range [A] | 0.75..9 |
| Control Voltage | 24VDC |
| Terminal Block Type | Push-In Terminal |
| Reversing | Reversing |
| Trip Class | 10 |