
Kinetix Main Motor (A) Asynchronous, (B) 400V, (080) 80mm, (C) C Stator Length, (26) 2600rpm, (M1) 1024 sin/cos absolute multi-turn encoder (Hiperface protocol), (A) Standard shaft with key + A balancing degree (half key balancing), (A) Top side holes right, (C4) Holding brake 16Nm 24Vdc 4000rpm max speed, (A) Axial blower 1ph 200...240/277Vac 50/60Hz, (A) Deep-groove ball bearings, (A) Standard flange, (A) Standard insulation system, (A) IP54, (A) TS thermostat + PT1000 thermistor, (A) No special options
| Motor Selection | |
|---|---|
| Bulletin Number | Kinetix Main Motor |
| Motor Family | (A) Asynchronous |
| Voltage Class | (B) 400V |
| Shaft Height | (080) 80mm |
| Stator Length | (C) C Stator Length |
| Rated Speed | (26) 2600rpm |
| Feedback | (M1) 1024 sin/cos absolute multi-turn encoder (Hiperface protocol) |
| Shaft Type | (A) Standard shaft with key + A balancing degree (half key balancing) |
| Terminal Box | (A) Top side holes right |
| Brake | (C4) Holding brake 16Nm 24Vdc 4000rpm max speed |
| Blower | (A) Axial blower 1ph 200...240/277Vac 50/60Hz |
| Bearings | (A) Deep-groove ball bearings |
| Flange | (A) Standard flange |
| Certifications | (A) Standard insulation system |
| Protection | (A) IP54 |
| Thermal Sensors | (A) TS thermostat + PT1000 thermistor |
| Special Options | (A) No special options |