
Kinetix Main Motor (A) Asynchronous, (B) 400V, (160) 160mm, (A) A Stator Length, (18) 1800rpm, (L2) 2048 ppr TTL incremental encoder, (A) Standard shaft with key + A balancing degree (half key balancing), (A) Top side holes right, (22) No holding brake, (A) Axial blower 1ph 200...240/277Vac 50/60Hz, (A) Deep-groove ball bearings, (A) Standard flange, (A) Standard insulation system, (C) IP55, (A) TS thermostat + PT1000 thermistor, (A) No special options
| Motor Selection | |
|---|---|
| Bulletin Number | Kinetix Main Motor |
| Motor Family | (A) Asynchronous |
| Voltage Class | (B) 400V |
| Shaft Height | (160) 160mm |
| Stator Length | (A) A Stator Length |
| Rated Speed | (18) 1800rpm |
| Feedback | (L2) 2048 ppr TTL incremental encoder |
| Shaft Type | (A) Standard shaft with key + A balancing degree (half key balancing) |
| Terminal Box | (A) Top side holes right |
| Brake | (22) No holding brake |
| Blower | (A) Axial blower 1ph 200...240/277Vac 50/60Hz |
| Bearings | (A) Deep-groove ball bearings |
| Flange | (A) Standard flange |
| Certifications | (A) Standard insulation system |
| Protection | (C) IP55 |
| Thermal Sensors | (A) TS thermostat + PT1000 thermistor |
| Special Options | (A) No special options |