
Kinetix Main Motor (A) Asynchronous, (B) 400V, (180) 180mm, (D) D Stator Length, (22) 2200rpm, (L2) 2048 ppr TTL incremental encoder, (A) Standard shaft with key + A balancing degree (half key balancing), (B) Top side holes right & left, (22) No holding brake, (B) Axial blower 3ph 380...480Vac 50/60Hz, (L) Roller bearing DE side (regreasable) + insulated bearing NDE side, (A) Standard flange, (A) Standard insulation system, (A) IP54, (A) TS thermostat + PT1000 thermistor, (A) No special options
| Motor Selection | |
|---|---|
| Bulletin Number | Kinetix Main Motor |
| Motor Family | (A) Asynchronous |
| Voltage Class | (B) 400V |
| Shaft Height | (180) 180mm |
| Stator Length | (D) D Stator Length |
| Rated Speed | (22) 2200rpm |
| Feedback | (L2) 2048 ppr TTL incremental encoder |
| Shaft Type | (A) Standard shaft with key + A balancing degree (half key balancing) |
| Terminal Box | (B) Top side holes right & left |
| Brake | (22) No holding brake |
| Blower | (B) Axial blower 3ph 380...480Vac 50/60Hz |
| Bearings | (L) Roller bearing DE side (regreasable) + insulated bearing NDE side |
| Flange | (A) Standard flange |
| Certifications | (A) Standard insulation system |
| Protection | (A) IP54 |
| Thermal Sensors | (A) TS thermostat + PT1000 thermistor |
| Special Options | (A) No special options |