
(MM) Kinetix Main Motor (A) Asynchronous, (ENC) Absolute Encoder Kit, (B) 400V motor, (132) 132mm, (D) D Stator Length, (15) 1500rpm, (S2) 1024 sin/cos absolute single-turn encoder SIL2/PLd rated (Hiperface protocol), (2) No holding brake, (A) All ball bearings
| Absolute Encoder Selection | |
|---|---|
| Bulletin Number | (MM) Kinetix Main Motor |
| Motor Family | (A) Asynchronous |
| Encoder Designator | (ENC) Absolute Encoder Kit |
| Voltage Class | (B) 400V motor |
| Shaft Height | (132) 132mm |
| Stator Length | (D) D Stator Length |
| Rated Speed | (15) 1500rpm |
| Feedback | (S2) 1024 sin/cos absolute single-turn encoder SIL2/PLd rated (Hiperface protocol) |
| Brake | (2) No holding brake |
| Bearings | (A) All ball bearings |