MP-Series Heavy Duty Electric Cylinders, Actuator Rod w/Male Rod End,76.2mm (3.0 in.), 230V AC, 128 SIN/COS Multi-turn ABS Encoder (76mm stroke length), 24 VDC Brake
| Product Selection | |
|---|---|
| BulletinNo | MP-Series Heav Duty Electric Cylinder |
| ActuatorType | Actuator Rod w/Male Rod End |
| Voltage Rating | 230V AC |
| Actuator Frame Size | 64mm (2.5 in) |
| Rod Stroke Length | 76.2mm (3.0 in.) |
| Mechanical Drive/Screw Lead/Motor Type | 5.0 mm/rev Ball Screw (0.197 in/rev) |
| Feedback/Motor Series | 128 SIN/COS Multi-turn ABS Encoder (76mm stroke length) |
| Holding Brake | 24 VDC Brake |
| Acuator Mounting | Front Face, Side Front, Bottom Front and Rear Tapped Mtg Holes |
| Specifications | Max Feed Force: 1446N (325lbs); Continuous Feed Force: 890N (200lbs); Max Speed: 305 mm/s(12 in/s) |