MP-Series Heavy Duty Electric Cylinders, Actuator Rod w/Male Rod End,76.2mm (3.0 in.), 230V AC, 1024 SIN/COS Multi-turn ABS Encoder (76mm stroke length), No Brake
| Product Selection | |
|---|---|
| BulletinNo | MP-Series Heav Duty Electric Cylinder |
| ActuatorType | Actuator Rod w/Male Rod End |
| Voltage Rating | 230V AC |
| Actuator Frame Size | 83mm (3.3 in) |
| Rod Stroke Length | 76.2mm (3.0 in.) |
| Mechanical Drive/Screw Lead/Motor Type | 5.0 mm/rev Ball Screw (0.197 in/rev) |
| Feedback/Motor Series | 1024 SIN/COS Multi-turn ABS Encoder (76mm stroke length) |
| Holding Brake | No Brake |
| Acuator Mounting | Front Face, Side Front, Bottom Front and Rear Tapped Mtg Holes |
| Specifications | Max Feed Force: 3247 (730lbs); Continuous Feed Force: 1623N (365lbs); Max Speed: 330 mm/s(13 in/s) |