MP-Series Heavy Duty Electric Cylinders

MPAI-B3450CM32C-W

MP-Series Heavy Duty Electric Cylinders, Actuator Rod w/Male Rod End with Food Grade White Paint Option,457.2 mm (18.0 in.) Max., 460V AC, 1024 SIN/COS Multi-turn ABS Encoder (150...450mm stroke lengths), No Brake

Product Details

Product Selection
BulletinNoMP-Series Heav Duty Electric Cylinder
ActuatorTypeActuator Rod w/Male Rod End with Food Grade White Paint Option
Voltage Rating460V AC
Actuator Frame Size83mm (3.3 in)
Rod Stroke Length457.2 mm (18.0 in.) Max.
Mechanical Drive/Screw Lead/Motor Type5.0 mm/rev Ball Screw (0.197 in/rev)
Feedback/Motor Series1024 SIN/COS Multi-turn ABS Encoder (150...450mm stroke lengths)
Holding BrakeNo Brake
Acuator MountingRear Clevis Mount Only
SpecificationsMax Feed Force: 4448N (900lbs); Continuous Feed Force: 4003N (900lbs); Max Speed: 279 mm/s(11.5 in/s)