MP-Series Electric Cylinders, 100 mm (4.15 in.), 230V AC, Multiturn 128 sin/cos ABS Encoder, No Brake
| Product Selection | |
|---|---|
| BulletinNo | MP-Series Actuator |
| ActuatorType | Actuator Rod |
| Voltage Rating | 230V AC |
| Actuator Frame Size | Size 32, 45.5 mm (1.8 in) |
| Rod Stroke Length | 100 mm (4.15 in.) |
| Mechanical Drive/Screw Lead/Motor Type | 3.0 mm/rev (0.118 in/rev) |
| Feedback/Motor Series | Multiturn 128 sin/cos ABS Encoder |
| Holding Brake | No Brake |
| Motor Mounting | In-Line |
| Specifications | Max Feed Force: 300N (67lb); Continuous Feed Force: 240N (54lb); Max Speed: 0.15 m/s(5.9 in./s) |