MP-Series Electric Cylinders

MPAR-B3400E-M4A

MP-Series Electric Cylinders, 400 mm (16.6 in.), 460V AC, Multiturn 1024 sin/cos ABS Encoder, 24 VDC Brake

Product Details

Product Selection
BulletinNoMP-Series Actuator
ActuatorTypeActuator Rod
Voltage Rating460V AC
Actuator Frame SizeSize 63, 75.5 mm (2.97 in)
Rod Stroke Length400 mm (16.6 in.)
Mechanical Drive/Screw Lead/Motor Type10.0 mm/rev (0.394 in/rev)
Feedback/Motor SeriesMultiturn 1024 sin/cos ABS Encoder
Holding Brake24 VDC Brake
Motor MountingIn-Line
SpecificationsMax Feed Force: 2500N (562lb); Continuous Feed Force: 2000N (450lb); Max Speed: 0.50 m/s(19.7 in./s)