
MP-Series Integrated Linear Stage-Type Actuator, Frame Size 6 = 150 mm (5.9 in) base width, 460V ac, Ballscrew, 240 mm Stroke Length, Multi-turn High Resolution Encoder (absolute feedback) 128 cycle/rev., 5.0 mm/rev (0.19 in./rev) ballscrew with rotary motor, Covered with strip seals (IP30 protection), 24V dc brake
| Product Selection | |
|---|---|
| Voltage Rating | 460V ac |
| Frame Size | 6 = 150 mm (5.9 in) base width |
| Mechanical Drive Type | Ballscrew |
| Stroke Length | 240 mm |
| Feedback | Multi-turn High Resolution Encoder (absolute feedback) 128 cycle/rev. |
| Screw Lead/Motor Type | 5.0 mm/rev (0.19 in./rev) ballscrew with rotary motor |
| Cover | Covered with strip seals (IP30 protection) |
| Brake | 24V dc brake |
| Cable | No cable track module |