
MP-Series Integrated Linear Stage-Type Actuator, Frame Size 8 = 200 mm (7.9 in) base width, 460V ac, Direct Drive, 140 mm Stroke Length, 5 micron resolution incremental magnetic linear encoder, Linear motor (direct drive only), Covered with strip seals (IP30 protection), No brake
| Product Selection | |
|---|---|
| Voltage Rating | 460V ac |
| Frame Size | 8 = 200 mm (7.9 in) base width |
| Mechanical Drive Type | Direct Drive |
| Stroke Length | 140 mm |
| Feedback | 5 micron resolution incremental magnetic linear encoder |
| Screw Lead/Motor Type | Linear motor (direct drive only) |
| Cover | Covered with strip seals (IP30 protection) |
| Brake | No brake |
| Cable | Cable track module with IP67 intercontec connectors (direct drive only) |