
Bulletin MPF - Food Grade Motors Product, 230 V, Frame Size 5 = 165 mm (6.50 in.), Stack Length 40 = 101.6 mm (4.0 in.), 4000 RPM, Single-turn High-resolution Encoder. Keyed Shaft Extension, (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect), No Brake, IEC Metric (oversized), Free Mounting Holes (Type FF) (applies to MPF-A/B4xx and MPF-A/B45xx motors)
| PRODUCT SELECTION | |
|---|---|
| Product Type | Bulletin MPF - Food Grade Motors Product |
| Voltage | (A) 230 V |
| Frame Size | (5) 165 mm (6.50 in.) |
| Magnet Stack Length | (40) 101.6 mm (4.0 in.) |
| RPM | (K) 4000 RPM |
| Feedback | (S) Single-turn High-resolution Encoder |
| Shaft Type | (J) Keyed Shaft Extension |
| Connectors | (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect) |
| Brake Option | (2) No Brake |
| Torque | 19.4 |