
Bulletin MPL - Low-Inertia Brushless Servo Motors Product, 230 V, Frame Size 15 = 63 mm (2.48 in.), Stack Length 20 = 50.8 mm (2.0 in.), 7000 RPM, Multi-turn High-resolution Encoder (absolute feedback). Keyed Shaft Extension, (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect), No Brake, IEC Metric, Free Mounting Holes (Type FF)
| PRODUCT SELECTION | |
|---|---|
| Product Type | Bulletin MPL - Low-Inertia Brushless Servo Motors Product |
| Voltage | (A) 230 V |
| Frame Size | (15) 63 mm (2.48 in.) |
| Magnet Stack Length | (20) 50.8 mm (2.0 in.) |
| RPM | (U) 7000 RPM |
| Feedback | (V) Multi-turn High-resolution Encoder (absolute feedback) |
| Shaft Type | (J) Keyed Shaft Extension |
| Connectors | (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect) |
| Brake Option | (2) No Brake |