
Bulletin MPL - Low-Inertia Brushless Servo Motors Product, 230 V, Frame Size 3 = 100 mm (3.94 in.), Stack Length 10 = 25.4 mm (1.0 in.), 3000 RPM, Multi-turn High-resolution Encoder (absolute feedback). Keyed Shaft Extension, (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect), 24V DC Brake, IEC Metric, Free Mounting Holes (Type FF)
| PRODUCT SELECTION | |
|---|---|
| Product Type | Bulletin MPL - Low-Inertia Brushless Servo Motors Product |
| Voltage | (A) 230 V |
| Frame Size | (3) 100 mm (3.94 in.) |
| Magnet Stack Length | (10) 25.4 mm (1.0 in.) |
| RPM | (F) 3000 RPM |
| Feedback | (M) Multi-turn High-resolution Encoder (absolute feedback) |
| Shaft Type | (J) Keyed Shaft Extension |
| Connectors | (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect) |
| Brake Option | (4) 24 V DC Brake |