Kinetix MPL Low-inertia Servo Motors

MPL-A4530F-MJ72AA


Representative Rendering, Not The Actual Product

Bulletin MPL - Low-Inertia Brushless Servo Motors Product, 230 V, Frame Size 45 = 130 mm (5.12 in.), Stack Length 30 = 76.2 mm (3.0 in.), 3000 RPM, Multi-turn High-resolution Encoder (absolute feedback). Keyed Shaft Extension, (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect), No Brake, IEC Metric, Free Mounting Holes (Type FF)

Product Details

PRODUCT SELECTION
Product TypeBulletin MPL - Low-Inertia Brushless Servo Motors Product
Voltage(A) 230 V
Frame Size(45) 130 mm (5.12 in.)
Magnet Stack Length(30) 76.2 mm (3.0 in.)
RPM(F) 3000 RPM
Feedback(M) Multi-turn High-resolution Encoder (absolute feedback)
Shaft Type(J) Keyed Shaft Extension
Connectors(7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect)
Brake Option(2) No Brake

Supporting Documentation and Downloads