
Bulletin MPL - Low-Inertia Brushless Servo Motors Product, 460 V, Frame Size 9 = 300 mm (11.81 in.), Stack Length 60 = 152.4 mm (6.0 in.), 2000 RPM, Multi-turn High-resolution Encoder (absolute feedback). Keyed Shaft Extension, (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect), 24V DC Brake, IEC Metric, Free Mounting Holes (Type FF)
| PRODUCT SELECTION | |
|---|---|
| Product Type | Bulletin MPL - Low-Inertia Brushless Servo Motors Product |
| Voltage | (B) 460 V |
| Frame Size | (9) 300 mm (11.81 in.) |
| Magnet Stack Length | (60) 152.4 mm (6.0 in.) |
| RPM | (D) 2000 RPM |
| Feedback | (M) Multi-turn High-resolution Encoder (absolute feedback) |
| Shaft Type | (J) Keyed Shaft Extension |
| Connectors | (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect) |
| Brake Option | (4) 24 V DC Brake |