
Bulletin MPM - Medium-Inertia Servo Motors Product, 230 V, 4500 RPM, Multi-turn High-resolution Encoder (absolute feedback). Keyed Shaft Extension, (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect), No Brake, IEC Metric, Free Mounting Holes (Type FF)
| PRODUCT SELECTION | |
|---|---|
| Product Type | Bulletin MPM - Medium-Inertia Servo Motors Product |
| Voltage | (A) 230 V |
| Frame Size MPM | (115) 115 mm (4.53 in.) |
| Magnet Stacks MPM | (1) 1 Stack |
| RPM | (M) 4500 RPM |
| Feedback | (M) Multi-turn High-resolution Encoder (absolute feedback) |
| Shaft Type | (J) Keyed Shaft Extension |
| Connectors | (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect) |
| Brake Option | (2) No Brake |