Kinetix MPM Medium-inertia Servo Motors

MPM-B1304C-SJ72AA


Representative Rendering, Not The Actual Product

Bulletin MPM - Medium-Inertia Servo Motors Product, 460 V, 1500 RPM, Single-turn High-resolution Encoder. Keyed Shaft Extension, (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect), No Brake, IEC Metric, Free Mounting Holes (Type FF)

Product Details

PRODUCT SELECTION
Product TypeBulletin MPM - Medium-Inertia Servo Motors Product
Voltage(B) 460 V
Frame Size MPM(130) 130 mm (5.12 in.)
Magnet Stacks MPM(4) 4 Stacks
RPM(C) 1500 RPM
Feedback(S) Single-turn High-resolution Encoder
Shaft Type(J) Keyed Shaft Extension
Connectors(7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect)
Brake Option(2) No Brake

Supporting Documentation and Downloads