Kinetix MPM Medium-inertia Servo Motors

MPM-B2153E-MJ72AA


Representative Rendering, Not The Actual Product

Bulletin MPM - Medium-Inertia Servo Motors Product, 460 V, 2250 RPM, Multi-turn High-resolution Encoder (absolute feedback). Keyed Shaft Extension, (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect), No Brake, IEC Metric, Free Mounting Holes (Type FF)

Product Details

PRODUCT SELECTION
Product TypeBulletin MPM - Medium-Inertia Servo Motors Product
Voltage(B) 460 V
Frame Size MPM(215) 215 mm (8.46 in.)
Magnet Stacks MPM(3) 3 Stacks
RPM(E) 2250 RPM
Feedback(M) Multi-turn High-resolution Encoder (absolute feedback)
Shaft Type(J) Keyed Shaft Extension
Connectors(7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect)
Brake Option(2) No Brake

Supporting Documentation and Downloads