
MP-Series Integrated Multi-Axis Linear Stages, Frame 250, LC-75-200 / none / Frame 150, 20mm Pitch, 460V AC, Covered with strip seals (IP30 protection), No Brake, No Limits / None / 24V Brake, No Limits (BS only)
| Product Selection | |
|---|---|
| Voltage Rating | 460V AC |
| Mounting Configuration | Center Stacked XZ |
| Stage Size, Actuation method for X/Y/Z axis | Frame 250, LC-75-200 / none / Frame 150, 20mm Pitch |
| Travel X-Axis | 440mm |
| Travel Y-Axis | 0mm |
| Travel Z-Axis | 420mm |
| Cover | Covered with strip seals (IP30 protection) |
| Brake | No Brake, No Limits / None / 24V Brake, No Limits (BS only) |
| Cable | Cables w/Kinteix MPF Connectors & Cable Carrier |