
Bulletin MPS - Stainless Steel Servo Motors Product, 460 V, Frame Size 45 = 130 mm (5.12 in.), Stack Length 40 = 101.6 mm (4.0 in.), 3000 RPM, Multi-turn High-resolution Encoder (absolute feedback). Keyed Shaft Extension, (5) Circular DIN Connector on 3 Meter Cable, No Brake, IEC Metric, Tapped Mounting Holes (Type FT)
| PRODUCT SELECTION | |
|---|---|
| Product Type | Bulletin MPS - Stainless Steel Servo Motors Product |
| Voltage | (B) 460 V |
| Frame Size | (45) 130 mm (5.12 in.) |
| Magnet Stack Length | (40) 101.6 mm (4.0 in.) |
| RPM | (F) 3000 RPM |
| Feedback | (M) Multi-turn High-resolution Encoder (absolute feedback) |
| Shaft Type | (J) Keyed Shaft Extension |
| Connectors | (5) Circular DIN Connector on 3 Meter Cable |
| Brake Option | (2) No Brake |
| Torque | 8.1 |