R5K42AF,Polarized Retroreflective,Red LED,DC Complementary Light and Dark Operate,Dual Auto PNP / NPN,No Adjustment,Range A,4 Connection Wiring,1 ms,10 - 30V DC
| Photoelectric Sensor Data | |
|---|---|
| Product Family | R5K42AF |
| Sensing Mode | Polarized Retroreflective |
| Light Source | Red LED |
| Output Mode | DC Complementary Light and Dark Operate |
| Output Type | Dual Auto PNP / NPN |
| Adjustments | No Adjustment |
| Sensing Distance Indicator | Range A |
| Response Time | 1 ms |
| Connection Type | 4 Connection Wiring |
| Operating Voltage | 10 - 30V DC |