Kinetix RDB Motors

RDB-B21519-7B72AA


Representative Rendering, Not The Actual Product

Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 215mm BDC, 1 Magnet Stack, 750 RPM, Multi-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

Product Details

PRODUCT SELECTION
Product TypeBulletin RDB - Bearingless Rotary Direct Drive Servo Motor
Frame Size(215) 215mm BDC
Magnet Stacks(1) 1 Stack
RPM(9) 750 RPM
Feedback(7) Multi-turn High-Resolution Heidenhain
Enclosure / Shaft(B) IP65 Housing / Blind Bore
Connectors(7) Circular, Right Angle connector, 180° Rotatable, DIN
Brake Option(2) No Brake

Supporting Documentation and Downloads