
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 290mm BDC, 3 Magnet Stacks, 375 RPM, Multi-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake
| PRODUCT SELECTION | |
|---|---|
| Product Type | Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor |
| Frame Size | (290) 290mm BDC |
| Magnet Stacks | (3) 3 Stacks |
| RPM | (6) 375 RPM |
| Feedback | (7) Multi-turn High-Resolution Heidenhain |
| Enclosure / Shaft | (B) IP65 Housing / Blind Bore |
| Connectors | (7) Circular, Right Angle connector, 180° Rotatable, DIN |
| Brake Option | (2) No Brake |