
RL Line load reactors, 8 Amps, Open Reactor, 5mH inductance
| RL DATA | |
|---|---|
| Style | Open Reactor |
| ADDITIONAL INFORMATION | |
| Depending on your application, you may want to consider some of our other products: | Line Side Applications Matrix AP -Provides harmonic mitigation that meets IEEE 519 requirements for harmonic distortion, regardless of power load limits. -Link to information on Matrix AP Load Side Applications dV Sentry Motor Protection Filter -Provides greater load side protection from voltage spikes and common mode current to AC motors and cables that standard load reactors. -For motor lead lengths up to 1,000 feet. -Link to information on dV Sentry SineWave Guardian Motor Protection Filter -Provides near perfect sinusoidal waveform for the best level of motor protection. -Only solution for a single VFD running multiple motors. -For motor lead lengths up to 15,000 feet. -Link to information on SineWave Guardian |
| Reactor Amps | 8 Amps |
| Watts | 25.3 Watts |
| Inductance | 5 mH inductance |
| NEC Motor Current in Amps | 0 |
| Weight | 11 Lbs |