TL-Series Servo Motor, (A) 230V AC, Frame Size (25) 90 mm (3.54 in.) or NEMA 34, (P) 5000 rpm, (B) Absolute Encoder, Battery-Backed, Multi-Turn, (J) IP65 housing/ Shaft key/No shaft seal, (AA) Standard (Metric)
| MOTOR SELECTION | |
|---|---|
| Product Type | (TL) TL Compact Servo Motor |
| Voltage Rating | (A) 230V AC |
| Frame Size | (25) 90 mm (3.54 in.) or NEMA 34 |
| Magnet Stack Length | (40) Four Stack |
| Rated Speed | (P) 5000 rpm |
| Feedback | (B) Absolute Encoder, Battery-Backed, Multi-Turn |
| Shaft Type | (J) IP65 housing/ Shaft key/No shaft seal |
| Brake Option | (2) No Holding Brake |
| Shaft Seal Option | (AA) Standard (Metric) |
| Connector Type | (3) AMP Connectors |
| Additional Details | |
| Torque String | 2.94 Nm |
| Mounting | 90 mm bolt circle metric flange |