TL-Series Servo Motor, (A) 230V AC, Frame Size (046) 46mm Bolt Circle Frame Size, , (D) 24 bit single-turn absolute encoder, multi-turn with battery required, (J) Keyed shaft, (A) Standard without shaft seal
| MOTOR SELECTION | |
|---|---|
| Product Type | (TLP) TLP Multi-purpose Servo Motor |
| Voltage Rating | (A) 230V AC |
| Frame Size | (046) 46mm Bolt Circle Frame Size |
| Rated Power | (005) 50W |
| Feedback | (D) 24 bit single-turn absolute encoder, multi-turn with battery required |
| Shaft Type | (J) Keyed shaft |
| Brake Option | (2) No Holding Brake |
| Shaft Seal Option | (A) Standard without shaft seal |
| Connector Type | (A3) Rectangular Connectors with 0.3m On-motor Cables |
| Additional Details | |
| Torque String | 0.16Nm/1.42lb.in |